Vertical MCCB kit, quadro.system, x63/160 800x300 mm UC311S

EAN
3250616110120
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    200 mm
  • Height of installed product
    300 mm
  • Width of installed product
    600 mm
Equipment
  • Number of units
    48
  • Quantity of section in width
    2
  • Quantity of rails
    1
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No