Vertical MCCB kit, quadro.system, x250 300x350 mm UC332

EAN
3250610613061
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    300 mm
  • Width of installed product
    250 mm
Materials
  • Material
    Steel
Equipment
  • Quantity of section in width
    1
  • Can be accessorized
    Yes
  • Quantity of steps in height
    12
Safety
  • Protection class
    isol.class II