Vertical MCCB kit, quadro.system, x250 400x600 mm UC335

EAN
3250610613115
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    400 mm
  • Width of installed product
    500 mm
Equipment
  • Quantity of section in width
    2
  • Can be accessorized
    Yes