2x 92x92 hole kit,quadro.sys. 600x200 mm UC234EM

EAN
3250616110564
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Busbar system
Dimensions
  • Depth of installed product
    15 mm
  • Height of installed product
    200 mm
  • Width of installed product
    600 mm
Equipment
  • Quantity of section in width
    2
  • Quantity of rails
    1
  • Can be accessorized
    No
  • Quantity of steps in height
    8
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes