Latching 2NO Pushbutton + green Indicator light 12/48V SVN463

EAN
3250615725554
Packaging
12 PCEs

Technical properties

Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    12 / 48 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Rated impulse withstand voltage
    4000 V
  • Switching voltage
    230 V
Electric current
  • Rated current
    16 A
  • Momentary-contact current
    16 A
  • Prospective short circuit withstand with MCB 16A B curve
    1000A [Prot:16AcurveB]
  • Prospective short circuit withstand with fuse 16A gG
    1000A [Prot:16AgG]
  • Thermal rated current outside of housings
    16 A
Dimensions
  • Depth of installed product
    66 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    0.8 W
Endurance
  • Electric endurance in number of cycles
    15000
  • Number of mechanical operations
    15000
Materials
  • Colour
    green
Lighting control
  • Type of lamp
    LED
  • Lamp voltage
    48 V
Connection
  • Type of connection
    with screw
Equipment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    2
  • Quantity of INV contacts
    0
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -20…50 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m
  • Storage/transport temperature
    -40…80 °C