SPD 1P monobloc 50kA class 1 SP120
EAN
3250615661203
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Number of modules2
Controls and indicators
-
Indicator lampno
Main electrical features
-
Test class type1 IEC61643-11Yes
-
Frequency50/60 Hz
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE50 kA
Dimensions
-
Width of installed product36 mm
Power
-
Total power loss under IN0 W
Network configuration
-
Network typeTT/TN
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor35mm²
-
Connection cross-sect. rigid cable50mm² max.
Standards
-
Test class IEC61643-11 / VDE0675-6-11T1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-40…80 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SP120
Notice parafoudre SP 120
PDF513 KB
More documentation