SPD 2P monobloc 12.5kA class 1 with light indicator TT SPA212A
EAN
3250615662125
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of pole1P+N
Configuration
-
Number of modules4
Controls and indicators
-
Indicator lampend of life indicator
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE12.5 kA
Voltage
-
Maximum continuous operating voltage Uc255 V
-
Voltage protection level Up according to IEC61643-12.5 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE12.5 kA
Dimensions
-
Width of installed product72 mm
Power
-
Total power loss under IN0 W
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor25mm²
-
Connection cross-sect. rigid cable35mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T1
-
European directive WEEEconcerned
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…60 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SPA212A
notice parafoudre SPA212A
PDF407 KB -
ProductECDeclaration
EU Declaration of conformity for SPA212A
Declaration
PDF82 KB -
ProductROHS
Pollutant guidelines for SPA212A
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SPA212A
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation