SPD 4P monobloc 12.5kA class 1 with light indicator TT SPA412A
EAN
3250615664129
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Type of pole3P+N
Configuration
-
Number of modules8
Controls and indicators
-
Indicator lampend of life indicator
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE12.5 kA
Voltage
-
Maximum continuous operating voltage Uc255 V
-
Voltage protection level Up according to IEC61643-12.5 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE12.5 kA
Dimensions
-
Width of installed product144 mm
Power
-
Total power loss under IN0 W
Network configuration
-
Network typeTT
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor35mm²
-
Connection cross-sect. rigid cable35mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T1
-
European directive WEEEconcerned
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…60 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SPA412A
notice parafoudre SPA412A
PDF432 KB -
ProductECDeclaration
EU Declaration of conformity for SPA412A
Declaration
PDF82 KB -
ProductROHS
Pollutant guidelines for SPA412A
RoHS declaration SPA412A (english)
PDF32 KBPollutant guidelines for SPA412A
REACH declaration SPA412A (english)
PDF33 KB
More documentation