Trunking lid SL20115 pure white SL2011529010

EAN
4012740221924
Packaging
24 MTRs

Technical properties

Dimensions
  • Trunking height
    115 mm
  • Length
    2000 mm
  • Trunking width
    20 mm
Cover, door
  • Lid mounting
    External
  • Lid with softlip
    No
  • Lid width
    20 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    5…60 °C
temperatur
  • Ambient temperature
    5…60 °C