Brown door and window detector sepio radio S262-22F

EAN
3599430009426
Packaging
1 Piece

Technical properties

Compatibility
  • IFTTT support available
    No
Dimensions
  • Dimensions (LLxwwxhh)
    108 x 26 x 30 mm
Connection
  • Connection terminal for external contacts
    No
Settings
  • Alarm parameter-setting possibilities
    instantaneous or delayed activating
Equipment
  • Integrated magnetic opening contact
    Yes
Standards
  • European directive WEEE
    concerned
Software
  • application
    For doors and windows
Use conditions
  • Operating temperature
    -10…55 °C
More documentation