Wireless loss of mains supply detector, sepio S233-22X

EAN
3599430007736
Packaging
1 Piece

Technical properties

Functions
  • Built-in sounder
    Yes
Connectivity
  • Audible signal sounding frequency if an fault occurs
    Each 90 seconds
Dimensions
  • Dimensions (LLxwwxhh)
    115 x 146 x 35 mm
  • Socket dimensions
    50 x 70 x 71 mm
Equipment
  • Detection time after mains power cut
    Après 18 mimutes ou après 5 heures
Standards
  • European directive WEEE
    concerned