Wireless freezer breakdown detector, sepio S232-22X

EAN
3599430007705
Packaging
1 Piece

Technical properties

Functions
  • Built-in sounder
    Yes
Connectivity
  • Audible signal sounding frequency if an fault occurs
    Each 90 seconds
Dimensions
  • Dimensions (LLxwwxhh)
    115 x 146 x 35 mm
  • Probe dimensions
    54 x 70 x 12 mm
Installation, mounting
  • Location
    Place the probe in the middle of the freezer
Standards
  • European directive WEEE
    concerned
temperatur
  • Triggering temperature
    12 °C