![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
R 2552 Galv. Ext.corner lid R2552VERZ
EAN
4012740215671
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLFS
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height40 mm
-
Length50 mm
-
Trunking width60 mm
-
Measure a50 mm
Cover, door
-
Lid with softlip-
Materials
-
MaterialSteel
-
Material groupsteel
-
Type of surface treatmentGalvanised
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for R2552VERZ
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for R2552VERZ
PDF633 KB -
ProductROHS
Pollutant guidelines for R2552VERZ
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for R2552VERZ
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation