Internal corner lid LFS 40060 galvanized • R2551VERZ | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Specific trunking solu­tions
          • tehalit.camelea steel sheet trunking
          • tehalit.camelea depth 40 and 60 mm
          • tehalit.camelea 40 x 60, 4 clips
          • R2551VERZ
          Image  R2551VERZ of the product Hager Africa | Hager Africa
          Image  R2551VERZ of the product Hager Africa | Hager Africa
          Image  R2551VERZ of the product Hager Africa | Hager Africa

          R 2551 Galv. Intern.corner lid

          R2551VERZ

          Image  R2551VERZ of the product Hager Africa | Hager Africa
          Image  R2551VERZ of the product Hager Africa | Hager Africa
          Image  R2551VERZ of the product Hager Africa | Hager Africa
          • Cable manage­ment

          R 2551 Galv. Intern.corner lid R2551VERZ

          EAN
          4012740215732
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • Product compat­ib­ility
            LFS
          Connectivity
          • Trunking coup­ling
            without coupler
          Dimen­sions
          • Trunking height
            40 mm
          • Length
            50 mm
          • Trunking width
            60 mm
          • Measure a
            50 mm
          Cover, door
          • Lid with softlip
            -
          Mater­ials
          • Material
            Steel
          • Material group
            steel
          Install­a­tion, mounting
          • Base punching
            Without base punching
          Settings
          • Angle range
            90 °
          Accessories included
          • Accessory config­ur­a­tion
            Moulded
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • Protec­tion index IP
            IP30
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Impact strength
            IK08
          Use condi­tions
          • Oper­ating temper­ature
            -5…90 °C

          Downloads

          • Product image

            Image R2551VERZ  | Hager Africa

            Product Image R2551VERZ

          • Product certificate

            Image Certificates for R2551VERZ  | Hager Africa

            Certificates for R2551VERZ

            Product certificate International 2022-06-28

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for R2551VERZ  | Hager Africa

            EU Declaration of conformity for R2551VERZ

            PDF
            633 KB
          • RoHS report

            Image Pollutant guidelines for R2551VERZ  | Hager Africa

            Pollutant guidelines for R2551VERZ

            RoHS declaration R2551VERZ (english)

            PDF
            32 KB
            Image Pollutant guidelines for R2551VERZ  | Hager Africa

            Pollutant guidelines for R2551VERZ

            REACH declaration R2551VERZ (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            LFS400600VERZ - Trunking LFS made of steel 40x60mm galvanized
            LFS400600VERZ
            Trunking LFS made of steel 40x60mm galvanized
          • 2
            R2504VERZ - R 2504                 LFS-Coupling
            R2504VERZ
            R 2504 LFS-Coupling
          • 3
            R2290VERZ - R 2290      Galv       Cable Retainer
            R2290VERZ
            R 2290 Galv Cable Retainer
          • 4
            M6290 - M 6290
            M6290
            M 6290
          • 5
            L4180VERZ - Earth-terminal for trunking lid LFS of sheet steel
            L4180VERZ
            Earth-terminal for trunking lid LFS of sheet steel

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group