![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
R 2573 Galv End cap R2573VERZ
EAN
4012740219693
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height40 mm
-
Trunking width60 mm
Materials
-
MaterialSteel
-
Material groupsteel
-
Type of surface treatmentGalvanised
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for R2573VERZ
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for R2573VERZ
PDF633 KB -
ProductROHS
Pollutant guidelines for R2573VERZ
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for R2573VERZ
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation