R 2552 White 9010 Extern.corner lid R25529010
EAN
4012740284189
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLFS
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height40 mm
-
Length50 mm
-
Trunking width60 mm
-
Measure a50 mm
Cover, door
-
Lid with softlip-
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupsteel
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK08
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for R25529010
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for R25529010
PDF633 KB
More documentation