End cap, FB 99230, grey M58337030
EAN
4012740115711
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height100 mm
-
Trunking width230 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M58337030
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for M58337030
EU-Declaration FB T025A DE_EN 25072019
PDF38 KB -
ProductROHS
Pollutant guidelines for M58337030
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M58337030
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation