Trunking 99x230,grey FB9923007030
EAN
4012740107808
Packaging
6 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible formatnone
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height100 mm
-
Length2000 mm
-
Trunking width230 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)77
-
Maximum number of cables (Ø 11 mm, 50% fill)77
Cover, door
-
Lid mountingExternal
-
Lid shapeloose
-
Lid width230 mm
-
Number of lids mountable1
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Installation, mounting
-
Base punchingWith base punching
Cable
-
Internal/useful cross section19660 mm²
Equipment
-
Number of plugable separators4
-
Compartment quantity1 / 5
-
Cable retainers per meter2
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductBimStep
STEP models for FB9923007030
STP170 KB -
ProductBimDXF
DXF Models für FB9923007030
DXF372 KB -
ProductTechnicalDrawing
Technical drawing for FB9923007030
Product drawing
PDF67 KB -
ProductECDeclaration
EU Declaration of conformity for FB9923007030
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for FB9923007030
EU-Declaration FB T025A DE_EN 25072019
PDF38 KB -
ProductEnvironmentProfile
Product environmental profile for FB9923007030
PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
PDF400 KB -
ProductROHS
Pollutant guidelines for FB9923007030
RoHS declaration FB9923007030 (english)
PDF33 KBPollutant guidelines for FB9923007030
REACH declaration FB9923007030 (english)
PDF32 KB
More documentation