Clip for FB 230 • M5284 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea large dimen­sion
  • tehalit.lifea uPVC general purpose trunking 60, 80 and 100 mm depth
  • tehalit.lifea 61 x 230, 4 cable retainer
  • M5284
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

3
1
FB6023007030 - Trunking 60x230,grey
FB6023007030
Trunking 60x230,grey
2
M1346 - Partiton 1gang, FB-H60
M1346
Partiton 1gang, FB-H60
3
M5284 - Clip for FB 230
M5284
Clip for FB 230

Clip for FB 230

M5284

  • Cable manage­ment

Clip for FB 230 M5284

EAN
4012740857567
Packaging
50 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Compat­ib­ility
  • Product compat­ib­ility
    FB ...x230mm
Dimen­sions
  • Trunking height
    60 mm
  • Trunking width
    230 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image M5284  | Hager Africa

    Product Image M5284

  • ProductECDeclaration

    Image EU Declaration of conformity for M5284  | Hager Africa

    EU Declaration of conformity for M5284

    EC declaration of conformity FB

    PDF
    122 KB
    Image EU Declaration of conformity for M5284  | Hager Africa

    EU Declaration of conformity for M5284

    EU-Declaration FB T025A DE_EN 25072019

    PDF
    38 KB
  • ProductROHS

    Image Pollutant guidelines for M5284  | Hager Africa

    Pollutant guidelines for M5284

    RoHS declaration M5284 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M5284  | Hager Africa

    Pollutant guidelines for M5284

    REACH declaration M5284 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    2
  • 1
    FB9923007030 - Trunking 99x230,grey
    FB9923007030
    Trunking 99x230, grey
  • 2
    M1629 - Partiton 1gang, FB 99230
    M1629
    Partiton 1gang, FB 99230

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group