Internal corner, LF/FB 60230, pure white • M55419010 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

        Menu
        • Products
          • See all the categories
          • Energy distribution
            • Small enclosures
              • consumer units
              • gamma surface enclosures
              • golf
              • gala
              • vega
              • volta
              • vector
              • vega D
              • FW
              • vector security
              • cosmos
              • invicta DIN rail boards
              • invicta TPN
            • Distribution boards
              • quadro evo
              • quadro4
              • quadro5
              • quadro+
              • quadro equipment system
              • automation enclosures
              • invicta panel boards
              • enclosed fuse combination switches and load break switches
            • Main incomers
              • h3 ACBs
              • HW ACBs
              • h3 MCCBs
              • h3+ MCCBs
              • Earth leakage relays and torroids
              • Load break switches
              • Changeover switches
              • Fuse Combination Switches
            • Protection devices
              • MCBs
              • RCCBs
              • RCBOs
              • Add-on blocks
              • Auxiliaries and accessories
              • Prong insulated busbars and accessories
              • Fork insulated busbars and accessories
              • Motor starters
              • HRC fuse carriers
              • HRC cartridge fuses
              • Residential fuse carriers
              • BS1361 fuse carriers
              • Surge protection devices
              • Photovoltaic system
            • Power, control and signaling
              • Switch disconnectors
              • Contactors
              • Interface relays
              • Modular changeover switch
              • Modular trip-free switch
              • Indicator lights
              • Emergency lighting module
              • Push buttons
              • Transformers, bells and buzzers
              • Control
              • Remote controls
              • Power interface and programming
              • Modular devices
            • Connection
              • Busbars and accessories
              • Distribution blocks
              • Blocks and terminals
              • Quick Connect and cage terminals
              • Mini-junction terminals
              • Anti-shear terminals, equipped connection blocks
          • Energy management
            • Energy counting and measurement
              • Energy monitoring
              • Energy meters
              • Control relays
              • Pulse concentrator and current transformers
            • Energy and lighting control
              • Time switches
              • Time lag switches
              • Delay timers
              • Latching relay
              • Motion and presence detectors
              • Dimmers
              • HVAC
            • Charging stations
              • witty charging stations
          • Cable management
            • Residential trunking
              • Skirtings
              • Plinths
              • Accessories for skirtings and plinths
            • Cable distribution trunking
              • tehalit.lifea with adjustable partition
              • tehalit.lifea large dimension
              • tehalit.lifea for air-conditioning and heat pump
              • tehalit.lifea accessories
              • tehalit.lifea cable trunking on a roll
              • tehalit.lifea self-adhesive mini-snaps
            • Installation trunking
              • tehalit.queraz PVC with direct locking system
              • tehalit.queraz alu with direct locking system
              • PVC, aluminium and steel trunking
            • Office trunking
              • Pole system
              • RS design poles
              • Posts
              • Ecoline outlets
              • Multi outlet blocs NR
              • tehalit.officea accessories
              • Floor trunking and accessories
              • Underfloor trunking system
            • Enclosure trunking
              • Cable ducting system
              • Accessories
            • Specific trunking solutions
              • tehalit.camelea steel sheet trunking
              • tehalit.camelea fiber glass trunking
              • Fire resistant trunkings
              • Halogen free trunking
          • Wiring accessories and Building automation
            • British Standards wiring accessories
              • Muse
              • Inspire
              • Dream
              • IP55
              • IP66
              • Floor mounting sockets
              • Junction boxes
              • Accessories
            • European Standards wiring accessories
              • gallery
              • essensya
              • cubyko
              • Berker S.1 / B.3 / B.7
              • Berker Q.1 / Q.3 / Q.7
              • Berker K.1 / K.5
              • Berker Arsys
              • Berker R.1 / R.3
              • Berker Serie 1930 / Glass / R.Classic
              • Berker Integro
              • Berker - Light controls
              • Berker - Blind/shutter controls
              • Berker - Communication & multimedia
              • Berker connecting systems
              • Security and safety systems
            • Building automation
              • KNX Quicklink RF
              • KNX Easy
              • KNX System (via ETS)
              • KNX systems
            • Communication boards
              • Media hub
          • Detectors
            • Smoke detectors
              • Smoke/heat detectors
        • Solutions
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
          • Solutions
          • Energy distrib­ution
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Energy manag­ement
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Wiring acce­s­s­ories
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Building autom­ation
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Cable manag­ement
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Security
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • See All
        • Inspiration and knowledge
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
          • Inspiration and knowledge
          • Learning
            • How-to videos
            • E-learning
            • See All
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
          • Refe­rence projects
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
          • IEC standard
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
          • See All
        • Support
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
          • Support
          • Find a whol­e­s­aler
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • FAQ
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • Down­l­oads
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • Digital tools
            • Hage­rcad
            • eCat app
            • Hager mood
            • See All
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • Contact us
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • See All
        • About us
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
          • About us
          • Sustain­a­bility
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
          • News­l­etter
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
          • Investments
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
          • See All
        Account
        • Catalog
        • Cable manage­ment
        • Cable distri­bu­tion trunking
        • tehalit.lifea large dimen­sion
        • tehalit.lifea uPVC general purpose trunking 60, 80 and 100 mm depth
        • tehalit.lifea 61 x 230, 4 cable retainer
        • M55419010
        Image  M55419010 of the product Hager Africa | Hager Africa
        Image  M55419010 of the product Hager Africa | Hager Africa
        Image  M55419010 of the product Hager Africa | Hager Africa

        Internal corner, LF/FB 60230, pure white

        M55419010

        Image  M55419010 of the product Hager Africa | Hager Africa
        Image  M55419010 of the product Hager Africa | Hager Africa
        Image  M55419010 of the product Hager Africa | Hager Africa
        • Cable manage­ment

        Internal corner, LF/FB 60230, pure white M55419010

        EAN
        4012740339544
        Packaging
        1 Piece

        You have to log in with your myHager profile to see prices and to order.

        Login to create a product list

        You need to be logged into your myHager account to create product lists

        Create an account Sign in

        This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


        • Technical properties
        • Documentations
        • More products
        Download the data sheet

        Technical properties

        Config­ur­a­tion
        • Anti­bac­terial treat­ment
          No
        Compat­ib­ility
        • Product compat­ib­ility
          LF, FB
        Connectivity
        • Trunking coup­ling
          without coupler
        Dimen­sions
        • Trunking height
          61 mm
        • Trunking width
          230 mm
        • Measure a
          130 mm
        Cover, door
        • Lid with softlip
          -
        Mater­ials
        • RAL colour
          RAL 9010 - Pure white
        • Material group
          plastic
        • Type of surface treat­ment
          untreated
        Install­a­tion, mounting
        • Base punching
          Without base punching
        Settings
        • Angle range
          90 °
        Accessories included
        • Accessory config­ur­a­tion
          Moulded
        Stand­ards
        • European directive RoHs
          volun­tary compli­ance
        Safety
        • Impact strength
          IK07
        Use condi­tions
        • Oper­ating temper­ature
          -5…60 °C
        temper­atur
        • Ambient temper­ature
          -5…60 °C

        Downloads

        • Product image

          Image M55419010  | Hager Africa

          Product Image M55419010

        • Product licence

          Image Product licence for M55419010  | Hager Africa

          Product licence for M55419010

          Product_Licence_NF004_1074_LFF

          PDF
          1 MB
        • Declaration of conformity

          Image EU Declaration of conformity for M55419010  | Hager Africa

          EU Declaration of conformity for M55419010

          EU-Declaration FB T025A DE_EN 25072019

          PDF
          38 KB
          Image EU Declaration of conformity for M55419010  | Hager Africa

          EU Declaration of conformity for M55419010

          EC declaration of conformity FB

          PDF
          122 KB
          Image EU Declaration of conformity for M55419010  | Hager Africa

          EU Declaration of conformity for M55419010

          T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

          PDF
          52 KB
          Image EU Declaration of conformity for M55419010  | Hager Africa

          EU Declaration of conformity for M55419010

          EU-Declaration LFF T045A FR_EN 26072019

          PDF
          48 KB
        • PEP document

          Image Product environmental profile for M55419010  | Hager Africa

          Product environmental profile for M55419010

          PDF
          450 KB
        • RoHS report

          Image Pollutant guidelines for M55419010  | Hager Africa

          Pollutant guidelines for M55419010

          RoHS declaration M55419010 (english)

          PDF
          33 KB
          Image Pollutant guidelines for M55419010  | Hager Africa

          Pollutant guidelines for M55419010

          REACH declaration M55419010 (english)

          PDF
          33 KB
        More documentation

        Discover more of this product range

          3
        • 1
          LFF6023007030 - Trunking 60230, grey coupler and 2 cable retainer per meter
          LFF6023007030
          Trunking 60230, grey coupler and 2 cable retainer per meter
        • 2
          M7252 - cable retainer LF60230
          M7252
          cable retainer LF60230
        • 3
          M2026 - partition LF H60
          M2026
          partition LF H60

        Products and solutions

        • Products catalog
        • Energy distribution
        • Energy management
        • Cable management
        • Building automation
        • Wiring accessories
        • Security
        • Reference projects

        Contact and support

        • Find your closest wholesaler
        • Contact us
        • How to videos
        • FAQs
          Digital tools
        • Documentation
        • Learning
        • News

        Hager Africa & Near East - Who are we

        We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

        More about us

        Follow us!

        • Cookies
        • Privacy
        • Hagergroup
        • Report a vulnerability

        © 2022 Ha­ger Group