T and X piece, LF/FB 60110, grey M55067030

EAN
4012740105408
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    LF, FB
Dimensions
  • Trunking height
    61 mm
  • Trunking width
    110 mm
  • Measure a
    190 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    stone grey
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…60 °C