Trunking LFS made of steel 40x60mm in pure white LFS4006009010
EAN
4012740284103
Packaging
12 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modebottom punched
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Trunking height40 mm
-
Length2000 mm
-
Trunking width60 mm
-
Distance bottom-punch along trunking-direction250 mm
-
Distance bottom-punch crosswise trunking-direction40 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)7
-
Maximum number of cables (Ø 11 mm, 50% fill)7
Cover, door
-
Lid shapeloose
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialSteel
-
Material groupsteel
-
Type of surface treatmentPainted
-
TransparentNo
Cable
-
Internal/useful cross section1700 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Compartment quantity1
-
Cable retainers per meter2
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
-
REACH conformYes
-
RoHS conformYes
-
Impact strengthIK08
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for LFS4006009010
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFS4006009010
PDF633 KB -
ProductROHS
Pollutant guidelines for LFS4006009010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LFS4006009010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation