![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
1 gang insulation box for LFF71U LFF79U
EAN
4012740868846
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
Box configurationClosed
-
Module1 Gang
Compatibility
-
Device installation compatible formatuniversal
Materials
-
Colourpure white
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Assemblyjuxtaposable
-
Mounting method boxFront
-
Mounting method installation unitClip
Accessories included
-
Fitted withempty
Equipment
-
Number of units1
Standards
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for LFF79U
PDF434 KB -
ProductROHS
Pollutant guidelines for LFF79U
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LFF79U
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation