Industrial fuse-links 14x51 aM 12A LF412M

EAN
3250614062179
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Functions
  • Release characteristic fuses
    Time-lag
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    80 kA
  • Rated operational voltage Ue
    690 V
  • Type of supply voltage
    AC
Electric current
  • Rated current
    12 A
  • Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2
    80 kA
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    0.88 W
Standards
  • European directive WEEE
    concerned
More documentation