Cylindrical fuse-links for industrial applications 10x38mm aM 8A 500V AC 120kA LF308M
EAN
3250614062056
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Release characteristic fusesTime-lag
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-1120 kA
-
Rated operational voltage Ue500 V
-
Type of supply voltageAC
Electric current
-
Rated current8 A
-
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2120 kA
Fuse
-
CharactFuseaM
-
Fuse Size10.3 x 38
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN0.52 W
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation