Cylindrical fuse-links 10x38mm aM 0,5A • LF300M | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • HRC cart­ridge fuses
  • HRC cart­ridge fuses
  • aM type
  • LF300M
Image  LF300M of the product Hager Africa | Hager Africa
Image  LF300M of the product Hager Africa | Hager Africa

Cylindrical fuse-links for industrial applications 10x38mm aM 0,5A 500V AC 120kA

LF300M

Image  LF300M of the product Hager Africa | Hager Africa
Image  LF300M of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Cylindrical fuse-links for industrial applications 10x38mm aM 0,5A 500V AC 120kA LF300M

EAN
3250614062001
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Release char­ac­ter­istic fuses
    Time-lag
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    120 kA
  • Rated oper­a­tional voltage Ue
    500 V
  • Type of supply voltage
    AC
Elec­tric current
  • Rated current
    0.5 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
    120 kA
Fuse
  • Char­act­Fuse
    aM
  • Fuse Size
    10.3 x 38
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    0.49 W
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image LF300M  | Hager Africa

    Product Image LF300M

  • RoHS report

    Image Pollutant guidelines for LF300M  | Hager Africa

    Pollutant guidelines for LF300M

    RoHS declaration LF300M (english)

    PDF
    33 KB
    Image Pollutant guidelines for LF300M  | Hager Africa

    Pollutant guidelines for LF300M

    REACH declaration LF300M (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    LF301M - Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
    LF301M
    Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
  • 2
    LF302M - Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
    LF302M
    Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
  • 3
    LF304M - Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
    LF304M
    Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
  • 4
    LF306M - Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA
    LF306M
    Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA
  • 5
    LF308M - Cylindrical fuse-links for industrial applications 10x38mm aM 8A 500V AC 120kA
    LF308M
    Cylindrical fuse-links for industrial applications 10x38mm aM 8A 500V AC 120kA

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group