L 9685 Grey 7030 Flat corner L96857030

EAN
4012740110846
Packaging
4 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    FB
Dimensions
  • Trunking height
    100 mm
  • Trunking width
    230 mm
  • Measure a
    300 mm
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    stone grey
  • Material
    PVC
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base and lid
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C