Internal corner, FB 99230, grey L96817030
EAN
4012740110822
Packaging
3 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityFB
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height100 mm
-
Trunking width230 mm
-
Measure a250 mm
Cover, door
-
Lid with softlipNo
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationBase and lid
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for L96817030
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for L96817030
EU-Declaration FB T025A DE_EN 25072019
PDF38 KB -
ProductROHS
Pollutant guidelines for L96817030
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L96817030
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation