Coupling for GBA of steel galvanized L4467VERZ
EAN
4012740204828
Packaging
1 Set
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Trunking height50 mm
Materials
-
MaterialSteel
-
Material groupsteel
Use
-
Junction typeCoupling part
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Shape
-
ShapeSymmetric
Downloads
-
Product image
-
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for L4467VERZ
ZIP18 MB -
ProductLicence
Product licence for L4467VERZ
Product_Licence_NF004_1075_GBA
PDF996 KB -
ProductROHS
Pollutant guidelines for L4467VERZ
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L4467VERZ
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation