Instal trunking-Base Alu 50085,anodised GBA500851ALU
EAN
4012740204743
Packaging
12 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible format45x45 mm
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Trunking height56 mm
-
Length2000 mm
-
Trunking width85 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)14 / 20
Cover, door
-
Lid mountingInternal
-
Lid width45 mm
-
Number of lids mountable1
Materials
-
Material groupaluminium
Installation, mounting
-
Base punchingWithout base punching
Cable
-
Internal/useful cross section4000 mm²
Equipment
-
Number of plugable separators1
-
Compartment quantity1 / 2
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for GBA500851ALU
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for GBA500851ALU
ZIP18 MB -
ProductLicence
Product licence for GBA500851ALU
Product_Licence_NF004_1075_GBA
PDF996 KB -
ProductECDeclaration
EU Declaration of conformity for GBA500851ALU
Declaration
PDF24 KB -
ProductROHS
Pollutant guidelines for GBA500851ALU
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for GBA500851ALU
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation