External corner for GBD(A) 56x134mm of ABS aluminium L4392ALU
EAN
4012740204323
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height56 mm
-
Trunking width134 mm
Cover, door
-
Lid mountingExternal
-
Lid with softlipNo
-
Number of lids mountable2
Materials
-
Colouraluminium
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentwet painted
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range83 / 140 °
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-30…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L4392ALU
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for L4392ALU
ZIP18 MB -
ProductLicence
Product licence for L4392ALU
Product_Licence_NF004_1077_GBD
PDF1 MBProduct licence for L4392ALU
Product_Licence_NF004_1075_GBA
PDF996 KB -
ProductECDeclaration
EU Declaration of conformity for L4392ALU
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L4392ALU
PEP_Hager_GBD50131_FR_21022012
PDF55 KB -
ProductROHS
Pollutant guidelines for L4392ALU
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L4392ALU
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation