![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
3D internal corner for GBD 56x105mm of ABS in pure white L43529010
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Fixing modeClipped
-
Antibacterial treatmentNo
-
Product compatibilityGBD
-
Trunking couplingwithout coupler
-
Trunking height56 mm
-
Length145 mm
-
Trunking width105 mm
-
Lid with softlipNo
-
Number of lids mountable0
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingWithout base punching
-
Angle range83 / 140 °
-
Accessory configurationMoulded
-
European directive RoHsvoluntary compliance
-
Operating temperature-30…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L43529010
Cable Management Revit Plugin
MSI0 -
ProductBimModels
BIM models for L43529010
ZIP43 MB -
BIM Archicad
BIM-object Archicad for GBD
ZIP2 MB -
ProductLicence
Product licence for L43529010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L43529010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L43529010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for L43529010
PDF195 KB -
ProductROHS
Pollutant guidelines for L43529010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L43529010
REACH-declaration 2023-10-20 (english)
PDF32 KB