Trunking GBD 50x100 pw • GBD5010009010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • tehalit.­queraz PVC with direct locking system
  • tehalit.­queraz PVC with direct locking system
  • tehalit.­queraz 56 x 105, 1 parti­tion
  • GBD5010009010

Trunking GBD 50x100 pure white

GBD5010009010

  • Cable manage­ment

Trunking GBD 50x100 pure white GBD5010009010

EAN
4012740827720
Packaging
16 MTRs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Device install­a­tion compat­ible format
    Direct 45mm
Connectivity
  • Trunking coup­ling
    Couplers as separate refer­ence
Dimen­sions
  • Trunking height
    54 mm
  • Length
    2000 mm
  • Trunking width
    105 mm
Capa­city
  • Maximum number of cables (Ø 11 mm, 50% fill)
    16 / 29
Cover, door
  • Lid mounting
    Internal
  • Lid width
    45 mm
  • Number of lids mount­able
    1
Mater­ials
  • Colour
    pure white
  • Material group
    plastic
Install­a­tion, mounting
  • Base punching
    With base punching
Cable
  • Intern­al/useful cross section
    4694 mm²
Equip­ment
  • Compart­ment quantity
    1 / 2
  • Cable retainers per meter
    0
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP40
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C
temper­atur
  • Ambient temper­ature
    -5…65 °C

Downloads

  • Product image

    Image GBD5010009010  | Hager Africa

    Product Image GBD5010009010

  • ProductImplementationSoftware

    Image Programming/Implementation software for GBD5010009010  | Hager Africa

    Programming/Implementation software for GBD5010009010

    Cable Management Revit Plugin

    MSI
    0
  • BIM Archicad

    Image BIM-object Archicad for GBD  | Hager Africa

    BIM-object Archicad for GBD

    ZIP
    2 MB
  • ProductBimModels

    Image BIM models for GBD5010009010  | Hager Africa

    BIM models for GBD5010009010

    ZIP
    43 MB
  • ProductLicence

    Image Product licence for GBD5010009010  | Hager Africa

    Product licence for GBD5010009010

    Product_Licence_NF004_1077_GBD

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for GBD5010009010  | Hager Africa

    EU Declaration of conformity for GBD5010009010

    EU-Declaration GBD T043A FR_EN 26072019

    PDF
    47 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for GBD5010009010  | Hager Africa

    Product environmental profile for GBD5010009010

    PEP_Hager_GBD50131_FR_21022012

    PDF
    55 KB
    Image Product environmental profile for GBD5010009010  | Hager Africa

    Product environmental profile for GBD5010009010

    PDF
    195 KB
  • ProductROHS

    Image Pollutant guidelines for GBD5010009010  | Hager Africa

    Pollutant guidelines for GBD5010009010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for GBD5010009010  | Hager Africa

    Pollutant guidelines for GBD5010009010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    1
  • 1
    L4760 - MCB frame 45 mm fixing type
    L4760
    MCB frame 45 mm fixing type

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group