Junction piece for trunking EK and ATA 12x20, 6/12x30mm pure white L27809010
EAN
4012740865814
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Trunking height40 mm
-
Trunking width40 mm
Cover, door
-
Lid with softlipNo
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
temperatur
-
Ambient temperature-5…65 °C
Downloads
More documentation