Junction box 75x75mm for ATEHA trunking in brown ATA707598014
EAN
4012740865524
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height60 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Downloads
-
Product image
-
ProductLicence
Product licence for ATA707598014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA707598014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA707598014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA707598014
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA707598014
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA707598014
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation