Junction box 115x115mm for ATEHA trunking in brown ATA711598014
EAN
4012740865531
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height60 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP40
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Downloads
-
Product image
-
Product licence
Product licence for ATA711598014
Product_Licence_NF004_1076_ATA
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for ATA711598014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
PEP document
Product environmental profile for ATA711598014
PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)
PDF400 KBProduct environmental profile for ATA711598014
PDF587 KBProduct environmental profile for ATA711598014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KB -
RoHS report
Pollutant guidelines for ATA711598014
RoHS declaration ATA711598014 (english)
PDF33 KBPollutant guidelines for ATA711598014
REACH declaration ATA711598014 (english)
PDF32 KB
More documentation