Brass terminal, 5x10mm² 5x16mm²,with mounting base, Color: blue KM10A
EAN
3250613831110
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
Electric current
-
Rated current60 A
Dimensions
-
Length67 mm
-
Width of installed product5 mm
Connection
-
Number and size of connection points1x25+8x16+29x10mm²
Settings
-
terminal typeBrass terminal N
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for KM10A
6LE008262A_MOA_Messingklemmen_23_1107
PDF395 KB -
ProductECDeclaration
EU Declaration of conformity for KM10A
PDF235 KBEU Declaration of conformity for KM10A
PDF190 KBEU Declaration of conformity for KM10A
Declaration
PDF235 KB -
ProductROHS
Pollutant guidelines for KM10A
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for KM10A
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation