Cover strip,universal,6M,RAL9010 JP001

EAN
3250613560010
Packaging
10 PCEs

Technical properties

Dimensions
  • Height of installed product
    54 mm
  • Width of installed product
    110 mm
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treatment
    untreated
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No