netway desklane, kit, floor/desk, length 800 mm, light grey G71117035
EAN
4012740880725
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height70 mm
-
Trunking width70 mm
Materials
-
RAL colourRAL 7035 - Light grey
-
Material groupmixed material
Cable
-
Internal/useful cross section4182 mm²
Equipment
-
Number of fix dividers1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
Downloads
More documentation