netway desklane, length 1000 mm, anthracit G71107021

EAN
4012740884570
Packaging
1 Piece

Technical properties

Dimensions
  • Length
    1000 mm
  • Trunking width
    70 mm
Materials
  • Colour
    charcoal
  • RAL colour
    RAL 7021 - Black grey
Cable
  • Internal/useful cross section
    4182 mm²
Equipment
  • Number of fix dividers
    1
Standards
  • European directive RoHs
    voluntary compliance