![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
netway desklane, length 1000 mm, light grey G71107035
EAN
4012740880336
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Length1000 mm
-
Trunking width70 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
Cable
-
Internal/useful cross section4182 mm²
Equipment
-
Number of fix dividers1
Standards
-
European directive RoHsvoluntary compliance