netway desklane, kit, floor/desk, length 800 mm, anthracit G71117021

EAN
4012740884648
Packaging
1 Piece

Technical properties

Dimensions
  • Trunking height
    70 mm
  • Trunking width
    70 mm
Materials
  • Colour
    charcoal
  • RAL colour
    RAL 7021 - Black grey
  • Material
    Mixed materials
  • Material group
    mixed material
Cable
  • Internal/useful cross section
    4182 mm²
Equipment
  • Number of fix dividers
    1
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes