Segregation horizontal back plate, quadro.system, 700x600 mm FN841N

EAN
3250612771387
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Dimensions
  • Depth of installed product
    30 mm
  • Height of installed product
    300 mm
  • Width of installed product
    695 mm
Materials
  • Material
    Steel
  • Type of surface treatment
    Painted
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes