Segregation horizontal back plate,quadro.system, 900x400 mm FN843N

EAN
3250612771400
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    30 mm
  • Height of installed product
    100 mm
  • Width of installed product
    895 mm
Materials
  • Material
    Steel
  • Type of surface treatment
    Painted
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes