Segregation horizontal back plate, quadro.system, 900x800 mm FN845N

EAN
3250612771424
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    30 mm
  • Height of installed product
    500 mm
  • Width of installed product
    895 mm
Materials
  • Material
    Steel
  • Type of surface treatment
    Painted
Standards
  • European directive WEEE
    not concerned