Segregation horizontal back plate, quadro.system, 700x400 mm FN840N

EAN
3250612771370
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    30 mm
  • Height of installed product
    100 mm
  • Width of installed product
    695 mm
Materials
  • Material
    Steel
  • Type of surface treatment
    Painted
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes