Weekly time switch 1 channel, analog, 72x72 EH770
EAN
3250612287703
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules4
Main electrical features
-
Rated operational voltage Ue196 / 230 / 253 V
-
Frequency50 Hz
Dimensions
-
Depth of installed product48.5 mm
-
Height of installed product72 mm
-
Dimensions (LLxwwxhh)72 x 72 x 48,5
-
Width of installed product72 mm
Incandescent bulbs control
-
Max. power with incandescent lamps1000 W
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw
Settings
-
Number of program steps84
-
Summer / Winter time changemanual
-
Shortest switching time60 mn
-
Type of programminganalog
-
Programming cycle1X7D.
-
Astro programNo
Equipment
-
Number of channels1
-
Supply failure reservewithout
Use
-
Cycleweekly
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-10…50 °C
-
Working accuracy1
-
Storage/transport temperature-20…60 °C
Downloads
More documentation