Time switch 72X72 24H 48VDC 110/230VAC EH715
EAN
3250612287154
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modesurface-mounting
Configuration
-
Number of modules4
Main electrical features
-
Rated operational voltage Ue110 / 230 / 240 V
-
Frequency50/60 Hz
Dimensions
-
Depth of installed product95 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)72 x 72 x 48,5
-
Width of installed product8 cm
Incandescent bulbs control
-
Max. power with incandescent lamps1000 W
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw
Settings
-
Number of program steps72
-
Summer / Winter time changemanual
-
Shortest switching time10 mn
-
Type of programminganalog
-
Programming cycle24H
Equipment
-
Supply failure reservewithout
Use
-
Cycledaily
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…50 °C
-
Working accuracy6 mn / year
-
Storage/transport temperature-10…60 °C