![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Time switch 72X72 24H EH710
EAN
3250612287109
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Functions
-
Number of function channels1
-
Switching cyclesmin. 50000
Configuration
-
Switch modechange-over contact, usable as NC or NO
-
Number of modules4
Controls and indicators
-
Manual selection switches / push-buttonsas rotary switch for temporary on/off switching
Main electrical features
-
Rated operational voltage Ue196 / 230 / 253 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~
Electric current
-
Switching current at cos φ = 0.6max. 3 A
Dimensions
-
Depth of installed product48.5 mm
-
Height of installed product72 mm
-
Dimensions (LLxwwxhh)72 x 72 x 48,5
-
Width of installed product72 mm
-
Width of rail mounted device (RMD)4 modules
Power
-
Power consumed0.5 VA
-
Power consumption (operation)0.5 VA
-
Total power loss under IN1 W
-
Loss power at full load≈ 1 W
Incandescent bulbs control
-
Max. power with incandescent lamps1000 W
-
230 V incandescent lamps and halogen lampsmax. 1000 W
Installation, mounting
-
Installation modefor surface mounting
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Conductor cross-section (flexible)1…6 mm²
-
Conductor cross-section (rigid)1…6 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
-
Contactwith potential-free switching contact
-
Type of connectionwith screw
Settings
-
Number of program steps72
-
Summer / Winter time changemanual
-
Shortest switching time10 mn
-
Type of programminganalog
-
Program cyclesProgramme cycle: 24 hours
-
Programming cycle24H
-
SettingSetting via day dial
Equipment
-
Number of channels1
-
Number of switching times for on/off72
-
Supply failure reservewithout
-
Switching cycles at cos φ = 0,6min. 20000
Use
-
Cycledaily
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…50 °C
-
Working accuracy1
-
Storage/transport temperature-20…60 °C
Identification
-
Main design lineLight control
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EH710
PDF2 MB -
ProductEnvironmentProfile
Product environmental profile for EH710
PDF339 KB
More documentation