Time switch 72X72 24H 48VDC 110/230VAC+R • EH716 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy manage­ment
  • Energy and lighting control
  • Time switches
  • Analogue time switches
  • Daily cycle - 72 x 72 mm
  • EH716

Time switch 72X72 24H 48VDC 110/230VAC + RES

EH716

  • Energy manage­ment

Time switch 72X72 24H 48VDC 110/230VAC + RES EH716

EAN
3250612287161
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    110 / 230 V
  • Frequency
    50/60 Hz
Dimen­sions
  • Depth of installed product
    45 mm
  • Height of installed product
    72 mm
  • Dimen­sions (LLx­wwxhh)
    72 x 72 x 48,5
  • Width of installed product
    72 mm
Battery
  • Char­ging time of the power reserve in hours
    200
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1000 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1 / 6mm²
  • Number of contacts
    1
  • Type of contacts
    1 changeover
  • Type of connec­tion
    with screw
Settings
  • Number of program steps
    72
  • Summer / Winter time change
    manual
  • Shortest switching time
    10 mn
  • Type of program­ming
    analog
  • Program­ming cycle
    24H
  • Astro program
    No
Equip­ment
  • Number of chan­nels
    1
  • Supply failure reserve
    120 h
Use
  • Cycle
    daily
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -10…50 °C
  • Working accuracy
    6 mn / year
  • Stor­age/trans­port temper­ature
    -10…60 °C

Downloads

  • Product image

    Image EH716  | Hager Africa

    Product Image EH716

  • ProductROHS

    Image Pollutant guidelines for EH716  | Hager Africa

    Pollutant guidelines for EH716

    RoHS declaration EH716 (english)

    PDF
    33 KB
    Image Pollutant guidelines for EH716  | Hager Africa

    Pollutant guidelines for EH716

    REACH declaration EH716 (english)

    PDF
    33 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group